AD6LOWPAN & CONTIKI OS


The EV-ADRN-WSN-1Z has only 128KB Flash and 16KB SDRAM. How much memory space does it require to run the Contiki OS and AD6Lopwan?

Regards

Zahir

  • Hi Zahir,

    For more support on our WSN solutions, please post your questions in the respective communities (ADRadioNet or AD6LoWPAN).

    I request you to download the AD6LoWPAN package and go through the documentation for any useful information. For your convenience I am posting the information below.

    The EV-ADRN-WSN1Z platform supports 128kB Flash and 16 kB SRAM

    The AD6LoWPAN stack takes about ~25kB flash and 4kB SRAM. However, this complete WSN demonstration application with Contiki OS takes the solution foot print to ~34kB. 

    The following shows a brief foot print analysis for AD6L01_SLIM version (Complete AD6LoWPAN stack with basic application code) on EV-ADRN-WSN1Z platform.


    AD6L01_SLIM

    on EV-ADRN-WSN-1Z (Rev-B)

    Module

    Flash

    SRAM

    Application

    4486

    679

    UDP, IPV6, 6LoWPAN

    16357

    3511

    Contiki OS

    2704

    1653

    1. 802.15.4 MAC

    1260

    6

    1. 802.15.4g PHY

    6987

    634

    IAR Libs

    2091

    148

    TOTAL

    33885

    6631

    If user wanted to use SLIM version of the code, the space available for the application is around 98kB flash and 9 kB of SRAM.

    Following table shows the memory foot print of the ADuCRF101 based AD6LoWPAN solution with ADSensorApp integrated code on EV-ADRN-WSN-1Z platform. The ADSensorApp facilitates users to add different varieties of sensors easily. The sensor node with ADSensorApp takes ~52.2kB space.

    AD6L01_6LN with ADSensorApp

    on EV-ADRN-WSN-1Z (Rev-B)

    Module

    Flash

    SRAM

    Application

    4914

    683

    ADSensorApp with peripheral drivers

    14842

    1111

    UDP, IPV6, 6LoWPAN

    16967

    3503

    Contiki OS

    3007

    1653

    1. 802.15.4 MAC

    1260

    6

    1. 802.15.4g PHY

    7265

    634

    IAR Libs

    4068

    0

    TOTAL

    52323

    7590

    If user wanted to use AD6L01_6LN with ADSensorApp version of the code, the space available for the application is around 80kB flash and 9 kB of SRAM.

     

    Thanks & regards

    Harish kumar k