Please read the EngineerZone Code of Conduct before posting. |
Shown is the evaluation platform for AD9375, the industry-first wideband transceiver with integrated digital pre-distortion (DPD) algorithm. The AD9375 DPD solution is optimized for power-constraint applications like small cell and massive MIMO.
Analog Devices’ portfolio of high performance, highly integrated RF Agile Transceiver ICs combine an RF front end, integrated frequency synthesizers, and a flexible mixed-signal base-band section to form a complete radio for software-defined radio designs This community is available for customers looking for support for the AD9371 RadioVerse wideband RF transceiver. The applications support for the AD9371 consists of the ADI evaluation hardware and software, the downloadable design file package. This Forum is an online community forum monitored and managed by an applications engineering response team from ADI. Design file package is available for download from below link. GUIDELINES FOR TECHNICAL SUPPORT
|
On-board VCXO modification
The AD9371 evaluation board contains an on-board VCXO (Voltage Controlled Crystal Oscillator) as well as the AD9528 chip responsible for the device clock and SYSREF signal generation and distribution. With the hardware configuration…