What is the maximum rated current Isolated DC-to-DC Converters available in industry?
What is the maximum rated current Isolated DC-to-DC Converters available in industry?
On behalf of David Carr:
Speaking to the ADI portfolio, we have Isolated µModule Converters that provide up to 2.75 W at 5 V (550 mA). Our Micropower No-Opto Isolated Flyback Converters (LT830x family) can provide up to 24 W depending on input voltage and output voltage configurations using an external transformer.