With the competing requirements for high speed, long cables, and enhanced EMC robustness over long cables, what does ADI offer for RS-485 transceivers
KCC Quizzes AQQ303 about the radius of a circle
1. Quote of the month: "When I die, I want to die like my grandfather who died peacefully in his sleep. Not screaming like all the passengers in his car" - Will Rogers
2. Quiz AQQ304 about finding the radius of a circle
Good luck, and try to be
View All
August Monthly Blog Quiz! Read the blog, take the quiz, and you could win a gift card
Important: Read the blog first . The quiz questions are all based on the content of the blog:
Stay in the loop and win! Read the blog Current Output Driving Industrial Loops , then take our quick five-question quiz for a chance to win a gift card
View All
ADM3065E
Production
The ADM3061E/ADM3062E/ADM3063E/ADM3064E/ADM3065E/ADM3066E/ADM3067E/ADM3068E are 3.0 V to
5.5 V, IEC electrostatic discharge (ESD) protected RS-485
transceivers...
Datasheet
ADM3065E on Analog.com
MAX22500E
Production
The MAX22500E/MAX22501E half-duplex ESD-protected RS-485/RS-422 transceivers are optimized for high-speed (up to 100Mbps) communication over long cables...
Datasheet
MAX22500E on Analog.com
With the competing requirements for high speed, long cables, and enhanced EMC robustness over long cables, what does ADI offer for RS-485 transceivers
ADI’s ADM3065E has been optimized for encoder interfaces with up to 50Mbps data rates, enhanced drive strength for more noise immunity and longer cable reach (2.1V output voltage, compared to industry standard 1.5V), and system level EMC robustness. Looking to the future ADI’s MAX22500E 100Mbps RS-485 transceivers are pushing the limits of RS-485 technology.