Post Go back to editing

Do you have plans to offer silent switcher devices with even lower output currents but higher efficiency?

Do you have plans to offer silent switcher devices with even lower output currents but higher efficiency? They all seem a bit overpowered for our applications?

  • On behalf of Anthony Armstrong: 
    We are about to release the LTC3309A: a 5V input capable, monolithic step-down converter that incorporates Silent Switcher technology with up to 6A of continuous output current with efficiencies as high as 95% depending on Vin to Vout conditions. Although this is the first in a new family of parts, they will offer single and dual output version without current ranging from as low as 2A, and as high as 20A – depending upon the configuration. Therefore, you should contact your local ADI representative for background and details on this and our future developments.