Breakthrough Power Efficiency in ZIF SDR Transceivers. 

The demand for higher RF performance, lower power consumption, and greater system integration continues to grow across test and measurement, instrumentation, and radar applications. In this webinar, we will introduce three new Zero-IF (ZIF) SDR transceivers designed to address these challenges, offering scalable 2-, 4-, and 8-channel configurations, up to 400 MHz bandwidth, frequency coverage to 7.125 GHz, and integrated DPD and CFR capabilities.

The presentation will cover the architecture and RF signal path of each device, including key features such as external LO operation, coherent multi-chip synchronization, and scalable multi-channel deployment. We will also discuss the benefits and design considerations of ZIF architectures compared to traditional Direct sampling implementations.. Finally, we will review RF signal-chain attachment options, supporting hardware and software resources, and the technical documentation and design support available to help speed system development.

Attendees will learn:

  1.  Key specifications and details of the 3 new ADI ZIF Transceivers - ADRV9032R, ADRV9022 and ADRV9042
  2.  How these devices are suitable for the targeted markets of RF Instrumentation and Defense
  3. Collateral, material and evaluation board solutions to support the customer design-in journey

Presenters

Padraig Mc Daid Principal Marketing Manager
Staff Engineer, Product Applications