Precision medium bandwidth signal chains optimize system performance for signal bandwidths of DC to approximately 500 kHz in industrial and instrumentation applications. They offer a host of complete signal chains with customizable solution options and a curated suite of development tools to simplify the design journey. The signal chains feature precision and power component selections that prioritize combined AC and DC accuracy design requirements with options for single or multichannel systems and higher channel density for the largest channel count systems. This webinar introduces ADI's precision medium bandwidth platform technology used to support these signal chains and tools that empower system designers to build and optimize solutions for their most important parameters.
Attendees will learn:
- ADI's Precision Medium Bandwidth Signal Chain Technology
- Tailored precision solutions for signal bandwidths of DC to approximately 500 kHz in industrial and instrumentation applications. Available tools and collateral that can ease the design process
- The newest precision medium bandwidth technology from ADI