The growth within the satellite communication market continues to expand rapidly with advances in technology. However, the barrier to entry is driven predominately by cost and risk. To help ease the barrier to entry into the phased array technology space for satellite communication, the Aerospace and Defense organization within ADI has developed a Ka band evaluation platform. Coupled with the development platform is a collaboration with Keysight Technologies on array calibration. Phased array antenna calibration has typically been time consuming and expensive. A compact antenna range coupled with commercial test equipment provides an economical and fast solution for calibrating these antennas.
Attend this webinar to learn about:
- A complete antenna to bits Ka band phased array developer kit solution
- Flat Panel Array
- Flat Panel Array (FPA) design and construction including thermal management
- Phased array measurement techniques and FPA characterization
| Analog Devices Beamforming Brochure |
| ADAR4002 0.5 GHz - 19 GHz Broadband Bi-Directional Single Channel True Time Delay |