<?xml version="1.0" encoding="UTF-8" ?>
<?xml-stylesheet type="text/xsl" href="https://ez.analog.com/cfs-file/__key/system/syndication/rss.xsl" media="screen"?><rss version="2.0" xmlns:dc="http://purl.org/dc/elements/1.1/"><channel><title>One Size Fits All - Power Your Applications with an Integrated Power IC</title><link>https://ez.analog.com/webinar/c/e/533</link><description>&lt;p&gt;Many consumer applications require a power solution that is configurable with a small solution size. LDOs or discrete DC/DC converters can be used but is not power or size efficient. Furthermore, the system design may need to take into account specific power sequencing during power up and down. &lt;/p&gt;
&lt;p&gt;This webinar will introduce a four phase, 3A/phase, configurable single to quad output, programmable output voltage, DC/DC buck converter to address the listed challenges with an emphasis on power for digital signal processors.&lt;/p&gt;
&lt;p&gt;&lt;strong&gt;Attendees will Learn:&lt;/strong&gt;&lt;/p&gt;
&lt;ul&gt;
&lt;li&gt;
&lt;p&gt;Configurable power solution for DSP and other applications.&lt;/p&gt;
&lt;/li&gt;
&lt;li&gt;
&lt;p&gt;DSP background and applications.&lt;/p&gt;
&lt;/li&gt;
&lt;li&gt;
&lt;p&gt;Benefits and features of power solution.&lt;/p&gt;
&lt;/li&gt;
&lt;/ul&gt;</description><dc:language>en-US</dc:language><generator>Telligent Community 12</generator></channel></rss>