Many consumer applications require a power solution that is configurable with a small solution size. LDOs or discrete DC/DC converters can be used but is not power or size efficient. Furthermore, the system design may need to take into account specific power sequencing during power up and down. 

This webinar will introduce a four phase, 3A/phase, configurable single to quad output, programmable output voltage, DC/DC buck converter to address the listed challenges with an emphasis on power for digital signal processors.

Attendees will Learn:

  • Configurable power solution for DSP and other applications.

  • DSP background and applications.

  • Benefits and features of power solution.

Presenters

Nathan Wong Marketing Manager
Subbu Tvb Senior Product Marketing Manager