This webcast will provide an introduction to clocks and frequency synthesis, clock terminology, timing and common applications. We will discuss Phase-locked loops (PLL), Analog PLLs, Digital PLLs and Direct Digital Synthesis.
ADF4360-2
Production
The ADF4360-2 is a fully integrated integer-N synthesizer
and voltage-controlled oscillator (VCO). The ADF4360-2 is
designed for a center frequency of...
Datasheet
ADF4360-2 on Analog.com
ADF4360-1
Production
The ADF4360-1 is a fully integrated integer-N synthesizer and
voltage controlled oscillator (VCO). The ADF4360-1 is designed for a center frequency of...
Datasheet
ADF4360-1 on Analog.com
AD9516-2
Recommended for New Designs
The AD9516-2 provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip...
Datasheet
AD9516-2 on Analog.com
AD9516-0
Recommended for New Designs
The AD9516-0 provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip...
Datasheet
AD9516-0 on Analog.com
ADF4360-5
Production
The ADF4360-5 is a fully integrated integer-N synthesizer and
voltage controlled oscillator (VCO). The ADF4360-5 is designed
for a center frequency of...
Datasheet
ADF4360-5 on Analog.com
ADF4360-0
Production
The ADF4360-0 is a fully integrated integer-N synthesizer and
voltage controlled oscillator (VCO). The ADF4360-0 is designed
for a center frequency of...
Datasheet
ADF4360-0 on Analog.com
AD9516-3
Recommended for New Designs
The AD9516-3 provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip...
Datasheet
AD9516-3 on Analog.com
ADF4360-4
Production
The ADF4360-4 is a fully integrated integer-N synthesizer
and voltage-controlled oscillator (VCO). The ADF4360-4 is
designed for a center frequency of...
Datasheet
ADF4360-4 on Analog.com
ADF4360-9
Production
The ADF4360-9 is an integrated integer-N synthesizer and voltage controlled oscillator (VCO). The ADF4360-9 center frequency is set by external inductors...
Datasheet
ADF4360-9 on Analog.com
AD9557
Recommended for New Designs
The AD9557 is a low loop bandwidth clock multiplier that provides jitter cleanup and synchronization for many systems, including synchronous optical networks...
Datasheet
AD9557 on Analog.com
ADF4106
Production
The ADF4106 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and...
Datasheet
ADF4106 on Analog.com
AD9516-1
Recommended for New Designs
The AD9516-1 provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip...
Datasheet
AD9516-1 on Analog.com
ADF4360-8
Production
The ADF4360-8 is an integrated integer-N synthesizer and voltage
controlled oscillator (VCO). The ADF4360-8 center frequency
is set by external inductors...
Datasheet
ADF4360-8 on Analog.com
AD9858
Production
The AD9858 is a direct digital synthesizer (DDS) featuring a 10-bit digital-to-analog converter (DAC) operating up to 1 GSPS. The AD9858 uses advanced...
Datasheet
AD9858 on Analog.com
ADF4351
Recommended for New Designs
The ADF4351 allows implementation of fractional-N or integer-N
phase-locked loop (PLL) frequency synthesizers when used with
an external loop filter and...
Datasheet
ADF4351 on Analog.com
AD5933
Production
The AD5933 is a high precision impedance converter system solution that combines an on-board frequency generator with a 12-bit, 1 MSPS, analog-to-digital...
Datasheet
AD5933 on Analog.com
AD9512
Recommended for New Designs
The AD9512 provides a multi-output clock distribution function for input signals up to 1.6 GHz. The design emphasizes low jitter and low phase noise in...
Datasheet
AD9512 on Analog.com
AD9516-5
Recommended for New Designs
The AD9516-5 provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL that can be used with...
Datasheet
AD9516-5 on Analog.com
ADF4360-6
Production
The ADF4360-6 is a fully integrated integer-N synthesizer
and voltage-controlled oscillator (VCO). The ADF4360-6 is
designed for a center frequency of...
Datasheet
ADF4360-6 on Analog.com
ADF4002
Recommended for New Designs
The ADF4002 frequency synthesizer is used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters...
Datasheet
ADF4002 on Analog.com
ADF4360-7
Production
The ADF4360-7 is an integrated integer-N synthesizer and voltage controlled oscillator (VCO). The ADF4360-7 center frequency is set by external inductors...
Datasheet
ADF4360-7 on Analog.com
ADF4360-3
Production
The ADF4360-3 is a fully integrated integer-N synthesizer and
voltage controlled oscillator (VCO). The ADF4360-3 is designed
for a center frequency of...
Datasheet
ADF4360-3 on Analog.com
AD9516-4
Recommended for New Designs
The AD9516-4 provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip...
Datasheet
AD9516-4 on Analog.com
This webcast will provide an introduction to clocks and frequency synthesis, clock terminology, timing and common applications. We will discuss Phase-locked loops (PLL), Analog PLLs, Digital PLLs and Direct Digital Synthesis.