This webinar will explore the features and functionality of the ADIN2299 module, which contains a communications controller, a two-port 10/100Mbps Ethernet switch, memory, a physical layer (PHY), and protocol stacks. The ADIN2299 software enables the application processor to connect to a unified interface so that various industrial protocols can be utilized without requiring any changes to the application processor software. Additionally, the ADIN2299 has a secure boot and secure update feature which ensures that only verified code is executed, reducing possible disruptions in the field caused by cyberattacks.

- Customer challenges associated with deploying Ethernet at the field-level.
- How the ADIN2299 module and embedded design address these challenges.
- ADIN2299 HW and SW Architecture
- Integration Options

Presenters

Jordon Woods Product line Director Industrial Ethernet