ADI's A2B technology is a means of simplifying audio designs and solving challenges such as reducing the cost, complexity, and weight of the cabling. With a configurable 44.1 or 48 kHz frame rate and up to 50 Mbps bandwidth, A2B is ideal for transporting digital audio, delivering superior audio quality relative to analog connections and with low latency. A2B is solving problems in Automotive, Smart Buildings, Consumer and emerging applications.

  • 'What is A2B and the value it offers to systems with audio
  • Insight into the ecosystem for A2B
  • Example applications for A2B

Related Resources

Presenters

Joe Beauchemin Applications Engineer/Manager