Your products are mostly for high current. What is suitable for low current for 1A to 5A?

Your products are mostly for high current. What is suitable for low current for 1A to 5A?

Parents
  • On behalf of Anthony (Tony) Armstrong:
    Actually, we have micromodule regulators without currents as low as 150mA (LTM8008 for example). Nevertheless, we have many micromodule devices with output below 5A, examples include: LTM4634, LTM4675, LTM4686, LTM8023, LTM8032, LTM8023, LTM4625 and many more. Please visit ADI’s web site for further information and a broader look out our complete micromodule product portfolio.

Reply
  • On behalf of Anthony (Tony) Armstrong:
    Actually, we have micromodule regulators without currents as low as 150mA (LTM8008 for example). Nevertheless, we have many micromodule devices with output below 5A, examples include: LTM4634, LTM4675, LTM4686, LTM8023, LTM8032, LTM8023, LTM4625 and many more. Please visit ADI’s web site for further information and a broader look out our complete micromodule product portfolio.

Children
No Data