MAX6035 datasheet for 5V output version, top of the 2 tables (pages 4 & 5) states Vin=5V. But Dropout voltage is ~2V.
What should Vin be at the top of the table (since Vin=5V is incorrect)?
Graphs show Vin=15V.



MAX6035
Production
The MAX6035 is a high-voltage, precision micropower voltage reference. This three-terminal device is available with output voltage options of 2.5V, 3.0V...
Datasheet
MAX6035 on Analog.com
MAX6035 datasheet for 5V output version, top of the 2 tables (pages 4 & 5) states Vin=5V. But Dropout voltage is ~2V.
What should Vin be at the top of the table (since Vin=5V is incorrect)?
Graphs show Vin=15V.