ADV7180
Not Recommended for New Designs
The ADV7180 automatically detects and converts standard analog baseband television signals compatible with worldwide NTSC, PAL, and SECAM standards into...
Datasheet
ADV7180 on Analog.com
I get this response (or varieties of it) when I try to access the ftp.analog.com site to download ADV7180 files with FileZilla Client on Windows 7 Pro:
Status: Resolving address of ftp.analog.com
Status: Connecting to 137.71.25.119:21...
Status: Connection established, waiting for welcome message...
Status: Initializing TLS...
Status: Verifying certificate...
Status: TLS connection established.
Status: Server does not support non-ASCII characters.
Status: Connected
Status: Retrieving directory listing...
Command: PWD
Response: 257 "/" is current directory
Command: TYPE I
Response: 200 Transfer mode set to BINARY
Command: PASV
Response: 227 Entering Passive Mode (137,71,25,119,234,168).
Command: LIST
Error: The data connection could not be established: ETIMEDOUT - Connection attempt timed out
Error: Connection timed out after 200 seconds of inactivity
Error: Failed to retrieve directory listing
Status: Resolving address of ftp.analog.com
Status: Connecting to 137.71.25.119:21...
Status: Connection established, waiting for welcome message...
Status: Initializing TLS...
Status: Verifying certificate...
Status: TLS connection established.
Status: Server does not support non-ASCII characters.
Status: Connected
Status: Retrieving directory listing...
Command: PWD
Response: 257 "/users/decoders" is current directory
Command: TYPE I
Response: 200 Transfer mode set to BINARY
Command: PASV
Response: 227 Entering Passive Mode (137,71,25,119,234,191).
Command: LIST
Error: The data connection could not be established: ETIMEDOUT - Connection attempt timed out.
Anyone had a similar problem and been able to fix it? I can download the files I need using the Terminal window on a Mac, but I'd rather use FileZilla Client if possible.