I'm helping a customer with the ADV7393 evaluation system and need the GUI for running the evaluation platform. I downloaded the zipped software file form EZ and followed the directions in the file "Encoders_EvalKitFlyer_RevB_220611.pdf". After installing filezilla I connected with the ADI ftp site, filled in the host, username, and password and then hit Quickconnect. I tried this 3 times and each time I got a timeout error as shown below. How do I get the software?
Status: Resolving address of ftp.analog.com
Status: Connecting to 137.71.25.119:21...
Status: Connection established, waiting for welcome message...
Status: Initializing TLS...
Status: Verifying certificate...
Status: TLS connection established.
Status: Connected
Status: Retrieving directory listing...
Command: PWD
Response: 257 "/users/encoders" is current directory
Command: TYPE I
Response: 200 Transfer mode set to BINARY
Command: PASV
Response: 227 Entering Passive Mode (137,71,25,119,204,37).
Command: MLSD
Error: Connection timed out after 20 seconds of inactivity
Error: Failed to retrieve directory listing
Status: Disconnected from server