Hi,
Does the ADV7403BSTZ-110 support SXGA 1280X1024 , @50Hz ?
Thanks,
Omer
| SLA Status | Assignee | Support Status |
|---|---|---|
| SLA Closed. Met after 14 hours |
Awaiting Customer Response | |
ADV7403
Production
The ADV7403 is a high quality, single chip, multiformat video decoder and graphics digitizer. This multiformat decoder supports the conversion of PAL,...
Datasheet
ADV7403 on Analog.com
Hi,
Does the ADV7403BSTZ-110 support SXGA 1280X1024 , @50Hz ?
Thanks,
Omer
Hi Omer,
Yes. The ADV7403BSTZ-110 supports SXGA (1280 × 1024) at 50 Hz.The ADV7403BSTZ-110 has a maximum sampling (pixel clock) rate of 110 MSPS, while SXGA (1280 × 1024 @ 50 Hz) requires a pixel clock of approximately 86 MHz. Therefore, this video format is supported by the device.For additional information, please refer to the thread below:
Note : The ADV7403 is a Not Recommended for New Designs (NRND) device. Therefore, we cannot provide full support for new designs based on this part.
Thanks,
Ebin
Hi Omer,
Yes. The ADV7403BSTZ-110 supports SXGA (1280 × 1024) at 50 Hz.The ADV7403BSTZ-110 has a maximum sampling (pixel clock) rate of 110 MSPS, while SXGA (1280 × 1024 @ 50 Hz) requires a pixel clock of approximately 86 MHz. Therefore, this video format is supported by the device.For additional information, please refer to the thread below:
Note : The ADV7403 is a Not Recommended for New Designs (NRND) device. Therefore, we cannot provide full support for new designs based on this part.
Thanks,
Ebin