Hi,
Does the ADV7403BSTZ-110 support SXGA 1280X1024 , @50Hz ?
Thanks,
Omer
| SLA Status | Assignee | Support Status |
|---|---|---|
| SLA Closed. Met after 14 hours |
Awaiting Customer Response | |
ADV7403
Production
The ADV7403 is a high quality, single chip, multiformat video decoder and graphics digitizer. This multiformat decoder supports the conversion of PAL,...
Datasheet
ADV7403 on Analog.com
Hi,
Does the ADV7403BSTZ-110 support SXGA 1280X1024 , @50Hz ?
Thanks,
Omer
Hi Omer,
Yes. The ADV7403BSTZ-110 supports SXGA (1280 × 1024) at 50 Hz.The ADV7403BSTZ-110 has a maximum sampling (pixel clock) rate of 110 MSPS, while SXGA (1280 × 1024 @ 50 Hz) requires a pixel clock of approximately 86 MHz. Therefore, this video format is supported by the device.For additional information, please refer to the thread below:
Note : The ADV7403 is a Not Recommended for New Designs (NRND) device. Therefore, we cannot provide full support for new designs based on this part.
Thanks,
Ebin
Thanks.
After video detection by STDI, how the controller (FPGA in my case) defines a non-standard like this one (SXGA 1280 × 1024 at 50 Hz)? the VID_STD register suggests only SXGA 1280 × 1024 at 60 Hz.
Hi ,
As mentioned in the previous thread, the ADV7403 is a Not Recommended for New Designs (NRND) device. Therefore, we cannot provide full support for new designs based on this part.
Could you please confirm whether the ADV7403 is already being used in your existing design or if this is a new design?If this is a new design, we can recommend a suitable alternative part based on your requirements.
Thank you for your understanding.
Thanks,
Ebin