ADV7611
Recommended for New Designs
The ADV7611 is offered in automotive, professional (no HDCP), and industrial versions. The operating temperature range is −40°C to +85°C.
The UG-180...
Datasheet
ADV7611 on Analog.com
ADV7393
Recommended for New Designs
The ADV7390Â /Â ADV7391Â /Â ADV7392Â / ADV7393Â are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3...
Datasheet
ADV7393 on Analog.com
ADV7341
Not Recommended for New Designs
The ADV7340/ADV7341 are high speed, digital-to-analog video encoders in a 64-lead LQFP package. Six high speed, NSV, 3.3 V, 12-bit video DACs provide support...
Datasheet
ADV7341 on Analog.com
Hi,
Please find the below comments,
1. Why ADV7341 is not recommended for new design?
Please get those details in the below link, since this is our official page on Product Life Cycle management, there is a lot of useful information at this link:
Product Life Cycle Information | Analog Devices
2. Are ADV7341 and ADV7393 similar in functionality? I am asking this to see if I can validate the ADV7611 and ADV7393 combination.
Yes both DAC's are similar in functionality. Please refer this document Which ADV734X video encoder should I choose? (ADV734x and ADV739x Feature Comparison Table).
Thanks,
Poornima