Post Go back to editing

Regarding ADV7393 Rset Pin Voltage

Category: Hardware

We are using two ADV7393 chips mounted on a single PCB.
Operating Conditions:
・The same digital data is input to both chips.
・RSET = 4.12kΩ(1%),RL = 300Ω(1%)
・DAC 1 enabled only
Observation: When comparing the NTSC video output levels, Unit A outputs 0.95Vp-p and Unit B outputs 1.00Vp-p.
This is a difference of approximately 5%.
Upon measuring and comparing the voltage at the Rset pin, Unit A was 1.212V and Unit B was 1.273V.
This also shows a difference of approximately 5%.

Since the specifications for these levels are not listed in the data sheet, could you please provide the typical, minimum, and maximum values for the Rset pin voltage?

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.