Post Go back to editing

Hardware IC to be suggested to meet my requirement

Thread Summary

The user seeks IC recommendations for a design that captures 5 HD-SDI and 1 RGBHV video inputs. The final answer suggests the ADV739x/ADV734x series for composite, S-Video, or component analog outputs, and provides a link to the product comparison. The ADV7842 is also mentioned for supporting both 1920x1080 and 1024x768 resolutions for HD-SDI inputs. For Y/C to composite conversion, the ADV739x is recommended as a pin-to-pin replacement for the ADV7340, and the MAX9512 is suggested as an alternative.
AI Generated Content
Category: Hardware

Hi,

we want to design the schematic to meet my requirement of capturing 5 no.s of HD-SDI video and 1 no. of RGBHV video. whose technical requirements are 

HD-SDI (SMPTE292M format) - 4 No.s

Resolution: 1920X1080

Frame rate: 25Hz

Scan Type: Progressive

Date rate: 1.485Gb/s

Single Ended-75Ohm

RGBHV- 1 No.

Resolution: 1024X768

Frame rate: 50Hz

Scan speed: Progressive

Single Ended: 75Ohm

HD-SDI (SMPTE292M format) - 1 No.

Resolution: 1920X1080 / 1024X768 (both resolution should support based on selection)

Frame rate: 25Hz

Scan Type: Progressive

Date rate: 1.485Gb/s

Single Ended-75Ohm

please suggest the suitable IC for our design

Parents Reply Children
No Data