Post Go back to editing

Hardware IC to be suggested to meet my requirement

Category: Hardware

Hi,

we want to design the schematic to meet my requirement of capturing 5 no.s of HD-SDI video and 1 no. of RGBHV video. whose technical requirements are 

HD-SDI (SMPTE292M format) - 4 No.s

Resolution: 1920X1080

Frame rate: 25Hz

Scan Type: Progressive

Date rate: 1.485Gb/s

Single Ended-75Ohm

RGBHV- 1 No.

Resolution: 1024X768

Frame rate: 50Hz

Scan speed: Progressive

Single Ended: 75Ohm

HD-SDI (SMPTE292M format) - 1 No.

Resolution: 1920X1080 / 1024X768 (both resolution should support based on selection)

Frame rate: 25Hz

Scan Type: Progressive

Date rate: 1.485Gb/s

Single Ended-75Ohm

please suggest the suitable IC for our design

Parents
  • Hi,

    The ADV7842 supports the decoding of a component RGB/ YPbPr video signal into a digital YCbCr or RGB pixel output stream. The support for component video includes 525i, 625i, 525p, 625p, 720p, 1080i, 1080p, and 1250i standards, as well as many other SMPTE and HD standards.
    Your requirement is feeding a serial data then which is nothing but SMPTE since ADV7842 can support this standard via Analog front end.
    For more information, please refer our product page
    Thanks,
    Varshini K
  • hi,

    for this requirement

    HD-SDI (SMPTE292M format) - 1 No.

    Resolution: 1920X1080 / 1024X768 (both resolution should support based on selection)

    Frame rate: 25Hz

    Scan Type: Progressive

    Date rate: 1.485Gb/s

    Single Ended-75Ohm

    whether ADV7842 can support 1920X1080 / 1024X768 (both resolution should support based on selection)

Reply
  • hi,

    for this requirement

    HD-SDI (SMPTE292M format) - 1 No.

    Resolution: 1920X1080 / 1024X768 (both resolution should support based on selection)

    Frame rate: 25Hz

    Scan Type: Progressive

    Date rate: 1.485Gb/s

    Single Ended-75Ohm

    whether ADV7842 can support 1920X1080 / 1024X768 (both resolution should support based on selection)

Children