Post Go back to editing

Hardware IC to be suggested to meet my requirement

Category: Hardware

Hi,

we want to design the schematic to meet my requirement of capturing 5 no.s of HD-SDI video and 1 no. of RGBHV video. whose technical requirements are 

HD-SDI (SMPTE292M format) - 4 No.s

Resolution: 1920X1080

Frame rate: 25Hz

Scan Type: Progressive

Date rate: 1.485Gb/s

Single Ended-75Ohm

RGBHV- 1 No.

Resolution: 1024X768

Frame rate: 50Hz

Scan speed: Progressive

Single Ended: 75Ohm

HD-SDI (SMPTE292M format) - 1 No.

Resolution: 1920X1080 / 1024X768 (both resolution should support based on selection)

Frame rate: 25Hz

Scan Type: Progressive

Date rate: 1.485Gb/s

Single Ended-75Ohm

please suggest the suitable IC for our design