Post Go back to editing

API Support

Category: Software
Product Number: MAX96714-BAK-EVK, MAX967
Software Version: GMSL SerDes Public GUI.1.4.2

We provide ATE solutions to our customers, and our current project involves an automobile camera utilizing GMSL2 with a MAX96717 Serializer. To facilitate our development process, we've purchased the MAX96714-BAK-EVK. Our setup involves a Windows PC, and we primarily use LabVIEW for programming.

We're seeking libraries that enable communication with the SerDes beyond GUI interfaces. Specifically, we require libraries compatible with C, C++, Python, Objective-C, .NET, and LabVIEW. If it's contains standalone executables that can be called from a command line or script also fine.

Thread Notes

Parents Reply Children
No Data