This webinar will introduce remote-controlled edge nodes and how they promise to simplify the automotive network architecture and expedite the integration...
1. Quote of the week: "Knowledge is knowing a tomato is a fruit. Wisdom is not putting it in a fruit salad" - unknown Sources: commons.wikimedia...
Quiz! Understand ISO 26262 Compliance Test your knowledge with our quick quiz , based on the blog " Safety in Layers: Why a Hybrid Approach Works ...
The Limitation of Heat Dissipation IO-Link is used across many branches of factory automation, and in these applications, areas of the factory floor...
Imagine a scenario where you have a brand-new board design or are excited to try out some evaluation kits only to find out that the two devices can’t talk...
Technical articles. Blogs. Videos. Your ADI content, all in one place.
Blurb About Content
Hi,
SerDes (MAX96712 & MAX9295) can support 1 MHz (fast mode plus mode) i2c speed as per the datasheet.
To enable it on serDes side, please support on What are the registers to be handled?
Thanks