Hello,
I need to convert the 24 bit parallel RGB interface for a TFT panel (output of a TFP401A) into a standard VGA interface.
Is ADV7125 suitable for this purpose? In such case, could I replicate the analog output section of circuit note CN-0282 to get the VGA signal?
Can I reach 1080p and WUXGA@60Hz resolutions using the 170 MHz version of this DAC?
Can MAX14984 be used between the ADV7125 analog outputs and the VGA connector in order to implement a monitor detection functionality?
Thank you