ADV7182A
Recommended for New Designs
The ADV7182A has the same pinout and is software
compatible with the ADV7182.
The ADV7182A is a versatile, one chip, multiformat video
decoder that automatically...
Datasheet
ADV7182A on Analog.com
ADV7181D
Not Recommended for New Designs
The ADV7181D is a high quality, single-chip, multiformat video
decoder and graphics digitizer. This multiformat decoder supports
the conversion of PAL...
Datasheet
ADV7181D on Analog.com
ADV7802
Production
The ADV7802 is a high quality, single-chip, multiformat 3D comb filter, video decoder, and graphics digitizer. This multiformat 3D comb filter decoder...
Datasheet
ADV7802 on Analog.com
ADV7181C
Production
The ADV7181C is a high quality, single-chip, multiformat video decoder and graphics digitizer. This multiformat decoder supports the conversion of PAL...
Datasheet
ADV7181C on Analog.com
ADV7604
Production
The ADV7604 is a high quality, single chip, multiformat video decoder, graphics digitizer with an integrated 4:1 multiplexed High-Definition Multimedia...
Datasheet
ADV7604 on Analog.com
ADV7842
Recommended for New Designs
The ADV7842 is a dual HDMI 1.4 fast switching rReceiver with 12-Bit, 170 MHz video and graphics digitizer and 3D comb filter decoder. It is a highly flexible...
Datasheet
ADV7842 on Analog.com
ADV7403
Production
The ADV7403 is a high quality, single chip, multiformat video decoder and graphics digitizer. This multiformat decoder supports the conversion of PAL,...
Datasheet
ADV7403 on Analog.com
Hi,
These are the decoders that can support AHD2.0 input to Pixel bus output - ADV7181C,ADV7181D,ADV7802,ADV7842,ADV7604,ADV7403.
Please refer our product page to know about the IN/OUT functionality of our Parts https://www.analog.com/en/products/audio-video/video-decoders.html
Thanks,
Poornima
Hi,
These are the decoders that can support AHD2.0 input to Pixel bus output - ADV7181C,ADV7181D,ADV7802,ADV7842,ADV7604,ADV7403.
Please refer our product page to know about the IN/OUT functionality of our Parts https://www.analog.com/en/products/audio-video/video-decoders.html
Thanks,
Poornima
Thanks Poornima. The ADV7181C looks to be the best choice although it doesn't show up in the "video-decoders" table. Please confirm that there are no plans to EOL this part? As ADV7181D is NRND....
Hi,
Please note that, the status (Product Life Cycle) of each product is available on its respective product page on analog.com and refer below snap for your reference.
For further information on Product Life Cycles, Monitoring Product Life Cycle Status and Obsolescence Information Please see this https://www.analog.com/en/about-adi/sustainability/product-life-cycle-information.html
And also, for additional information on Pricing or Product availability, We recommend that you contact your FAE or local ADI salesperson.
Contact details for your local ADI salesperson are available via the following page on the Analog Devices website: https://www.analog.com/en/about-adi/corporate-information/sales-distribution.html
Thanks,
Poornima