Post Go back to editing

ADV7280M CSI-2 ,Between Line end and Line Start detect long packet.

Category: Hardware
Product Number: ADV7280ABCPZ-M
Software Version: Lattice CrossLink FPGA

Hi,

The video from the stereo camera is input to the ADV7280 and processed by the Lattice CrossLink FPGA.

FPGA detects Sync Code B8 between line end and line start and judges it as a long packet.
Is it correct behavior?

I thought that long  packet was only asserted when valid data.

I am attaching the oscilloscope waveform.

  • h_sync    : FPGA  asserts from the start of synchronization pattern ‘B8 up to the last data captured before detecting LP-11 state.
  • Line End : FPGA asserts  when Short Packet Data Type Code=0x02
  • Line Start : FPGA asserts when Short Packet Data Type Code=0x03
  • ADV7280-M D0-P : ADV7280ABCPZ-M 9pin D0P signal

Best regard,

Takuya