Post Go back to editing

Info

Category: Hardware
Product Number: ADV7123/GM7123
  • Hello i i want to ask is it possible to run lower resolution formats for example 480x240. 6bit ttl rgb 
Parents Reply
  • Hi,

    ADV739x/ADV734x are a family of high speed, Digital-to-Analog video encoders on Single Monolithic Chips.
    ADV739x/ADV734x encoder can support for composite (CVBS), S-Video (Y-C), or Component (YPrPb/RGB) analog outputs in either standard definition (SD) or high definition (HD) video formats at https://ez.analog.com/video/w/documents/801/adv739x-design-support-files

    Which ADV739x video encoder should I choose? This attached file compares all members of the ADV734X and ADV739X series of parts.These are the latest video encoder parts on offer from ADI.

    Also ADV8005 can meet your requirement. Please check the respective product page at ADV8005 Datasheet and Product Info | Analog Devices

    Video can be output from the ADV8005 using one or both of the HDMI transmitters and/Or the Six-DAC SD/HD video encoder. The Six12-bit NSV video DACs allow composite (CVBS), S-Video (Y/C), and component (YPrPb) analog outputs in Standard, Enhanced, and High-definition video formats.

     

    Also it can support dither mode.

    Please note "ADV7123/5 can support VGA output, but it will require RGB444 input".

    Thanks,

    Poornima

Children