Hello Analog Team
We have some query regarding ADV7125 chip to implement in our solution
Requirement : VGA Output
1) VGA Output of 1024x728 -60HZ
2) Voltage Level - RED - (-0.3 V – 0.7 V)
Blue - (-0.3 V – 0.7 V)
Green - (-0.3 V – 0.7 V)
HSYNC - 0 V – 5.0 V - TTL Logic
VSYNC - 0 V – 5.0 V - TTL Logic
3) Digital RGB - 24 bit
Selected Solution - ADV7125BCPZ170 , Chip for RGB analog output and HSYNC and VSYNC lines directly from FPGA to VGA connector
Queries :
1) our Requirement is Single ended VGA output, complementary IOG,IOB,IOR connected with ground, is our understanding correct ?
2) As per datasheet , during sync mode
How to shift the voltage level of sync to -0.3 and white to 0.7V ?
3) When using external sync , HSYNC and VSYNC , how much delay need to add to sync with input clock of ADV7125?