Post Go back to editing

ADV7181C and ADV7343 Register Configuration

Hi,

we are using ADV7181C and ADV7343 device in our project. Require the register configuration details for below mentioned video type and resolution for both ADV7181C and ADV7343

1. ADV7181C device
1a. Video Type - RGsB (STANAG3350B)
1b. Resolution - 600X600
1c. Frame Rate - 50Hz (25i)

2a. Video Type - PAL
2b. Resolution - 720X576
2c. Frame Rate - 50Hz (25i)

2. ADV7343 device
1a. Video Type - RGsB (STANAG3350B)
1b. Resolution - 600X600
1c. Frame Rate - 25i

2a. Video Type - PAL
2b. Resolution - 720X576
2c. Frame Rate - 25i

Regards,
Santhosh

Parents
  • Hi,

     ADV7181C can support STANAG3350B standard, For 600x600 format Please refer section 7.3.7- Non Standard CP PLL Mode of Operation at 0407.ADV7181C_Manuals.zip

     Please note that for all non-standard CP PLL modes, the PRIM_MODE and VID_STD must be to set to the nearest
    available standard to correctly configure the internal parameters of the CP core to decode the specific SD/HD/GR and Interlace/Progressive standard.

    Please refer ADV7181C script for configuring the PAL format.

    ADV7343 also support STANAG3350B standard.

    Please refer ADV7181 and ADV7343 configuration at ADV734x_Evaluation_Software.zip

    Thanks,

    Poornima

Reply
  • Hi,

     ADV7181C can support STANAG3350B standard, For 600x600 format Please refer section 7.3.7- Non Standard CP PLL Mode of Operation at 0407.ADV7181C_Manuals.zip

     Please note that for all non-standard CP PLL modes, the PRIM_MODE and VID_STD must be to set to the nearest
    available standard to correctly configure the internal parameters of the CP core to decode the specific SD/HD/GR and Interlace/Progressive standard.

    Please refer ADV7181C script for configuring the PAL format.

    ADV7343 also support STANAG3350B standard.

    Please refer ADV7181 and ADV7343 configuration at ADV734x_Evaluation_Software.zip

    Thanks,

    Poornima

Children