Hello;
On datasheet of ADV7511, ADV7524A, ADV7511W, ADV7513; it says it can support HDMI1.4.
Not sure it can support HDMI 4k30Hz; could you help confirm this?
Many thanks!
Bell
| SLA Status | Assignee | Support Status |
|---|---|---|
| SLA Closed. | Open | |
ADV7511
Recommended for New Designs
The ADV7511 is a 225 MHz High-Definition Multimedia Interface (HDMI®) transmitter, which is ideal for home entertainment products including DVD players...
Datasheet
ADV7511 on Analog.com
ADV7524A
Obsolete
The ADV7524A is a 150 MHz, high definition multimedia interface (HDMI®) transmitter with expanded CEC buffer. It supports HDTV formats up to 1080p and...
Datasheet
ADV7524A on Analog.com
ADV7511W
Recommended for New Designs
The ADV7511W is a 165 MHz High-Definition Multimedia Interface (HDMIâ„¢) transmitter, which is ideal for automotive infotainment applications.
The digital...
Datasheet
ADV7511W on Analog.com
ADV7513
Recommended for New Designs
The ADV7513 is a 165 MHz, High-Definition Multimedia Interface (HDMI®) transmitter that is ideal for DVD players/ recorders, digital set-top boxes, A...
Datasheet
ADV7513 on Analog.com
Hello;
On datasheet of ADV7511, ADV7524A, ADV7511W, ADV7513; it says it can support HDMI1.4.
Not sure it can support HDMI 4k30Hz; could you help confirm this?
Many thanks!
Bell
Hi,
Yes, above chipsets cannot support HDMI 4k30Hz, Since 4kp30 require 297 MHz maximum TMDS clock frequency.
Note: The ADV7511 is a high speed High Definition Multimedia Interface (HDMI) transmitter that is capable of supporting an input data rate up to 165MHz (1080p @ 60Hz, UXGA @ 60Hz) and an output data rate up to 225MHz.
ADV7513 : Incorporates HDMI v1.4 features and 165 MHz supports all video formats up to 1080p
ADV7524A : 150 MHz operation supports all video and graphics resolutions from 480i to 1080p
Thanks,
Poornima
Hi,
Yes, above chipsets cannot support HDMI 4k30Hz, Since 4kp30 require 297 MHz maximum TMDS clock frequency.
Note: The ADV7511 is a high speed High Definition Multimedia Interface (HDMI) transmitter that is capable of supporting an input data rate up to 165MHz (1080p @ 60Hz, UXGA @ 60Hz) and an output data rate up to 225MHz.
ADV7513 : Incorporates HDMI v1.4 features and 165 MHz supports all video formats up to 1080p
ADV7524A : 150 MHz operation supports all video and graphics resolutions from 480i to 1080p
Thanks,
Poornima