The spec overview states that color bar for ED/HD is supported, but I cannot find I2C register setting for that function, only hatch/field patterns
ADV7393
Recommended for New Designs
The ADV7390Â /Â ADV7391Â /Â ADV7392Â / ADV7393Â are a family of high speed, digital-to-analog video encoders on single monolithic chips. Three 2.7 V/3...
Datasheet
ADV7393 on Analog.com
The spec overview states that color bar for ED/HD is supported, but I cannot find I2C register setting for that function, only hatch/field patterns
Color bars are just available on SD standards. On ED/HD the user can select between a black and white bar, a hatch pattern, and a plain color. On the last two, the color which defines the hatch pattern or the plain frame, can be selected through registers 0x36-0x39