ADV7411 primary mode and video standard settings in1600 x 900@60Hz

This is a question from my customer.
Please give advice from ADI engineers.
I'm using ADV7411 and assumption next input video format.
(1) 1920 x 1080p @ 60 Hz
(2) 1280 x 1024p @ 60 (SXGA)
(3) 1024 x 768p @ 60 (VGA)
(4) 1600 x 900 60p
In reference manual of ADV7611, next infomation is exist. Table 6. Primary Mode and Video Standard Selection
(1) PRIM_MODE[3:0] = 0101、VID_STD[5:0] = 011110(Input Video = HD 1x1、Output Resolution = 1920 x 1080)
(2) PRIM_MODE[3:0] = 0110、VID_STD[5:0] = 000101(Input Video = SXGA、Output Resolution = 1280 x 1024 @ 60)
(3) PRIM_MODE[3:0] = 0110、VID_STD[5:0] = 001100(Input Video = XGA、Output Resolution = 1024 x 768 @ 60)
I have question about primary mode and video standard settings, when input video format is (4).
Best regards