Post Go back to editing

ADV7842, ADV7802 and INL

Hi

Characteristics of ADV7802 and ADV7188 by INL, DNL, DP, DG, LNL are close. But ADV7842 's INL is noticeably worse - why?

The rest of the listed characteristics for ADV7842 are slightly worse - why?

                                                                    ADV7842                                            ADV7802                                                ADV7188

INL at BSL=54 MHz [LSB]            (at a 12-bit level) −3.0 to +8.0                (at a 12-bit level) −1.5/+2.0                       −1.5/+2.5 (±8 max)

INL at BSL=108 MHz[LSB]           (at a 11-bit level) −3.5 to +8.0                 (at a 10-bit level) −0.8/+2.0

Differential Phase [deg]                                  0.6                                                         0.45                                                         0.4

Differential Gain [%]                                      0.8                                                         0.45                                                         0.4

Luma Nonlinearity [%]                                   0.9                                                         0.7                                                           0.4

Chroma Amplitude Error [%]                         0.9                                                         0.4                                                           0.4

Regards,
Alexander

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.