ADV7343 DAC1 out when connected with TV heats up the chip & it ultimately dies off.
Nominal system power consumption is 5V@0.5A. But when this event occurs, the system power consumption shoots upto 5V@1.5A.
This event is frequent but won't occur all the time.
Case 1: When both system & the TV are turned on. And then the video out of ADV is hot plugged with TV.
In this case, half of the time, the chip functions properly. While other half it fails.
Case 2: TV on, system off. Video out is already connected with TV. Now the system is turned on.
In this case most of the times the chip fails.
P.S: No buffer/filters are used except a LPF as shown in schematics.