ADV7626 or Similar Video Repeater

Hello, 

I need help for one of the Video Repeater application.

Application - HDMI1.4 Repeater with OSD from SD card or Memory.

- it is a single port HMDI In and HMDI Output application. 

Like to understand more on -

- If ADV7626 can be used for application or any other suitable option available 

- Is any Ref design available..!

- Any Eval board to check the performance

- Support for design

- This is consumer application with Qty upto 5K to 8K per year.

Please let me know if you need more information.