AnsweredAssumed Answered

linaro on zedboard no sound device(adau1761 and adv7511)

Question asked by retina007 on Aug 23, 2017
Latest reply on Apr 8, 2018 by gaozh

HI

all compile time is 2017/8/24

I use the wiki :Linux with HDMI video output on the ZED, ZC702 and ZC706 boards (Linux with HDMI video output on the ZED, ZC702 and ZC706 boards [Analog Devices Wiki] )

I create HW source (vivado 2015.4) ( hdl/projects/adv7511/zed at master · analogdevicesinc/hdl · GitHub )

Uboot (2017.2) (GitHub - Xilinx/u-boot-xlnx: The official Xilinx u-boot repository )

kernel source (v4.6.0) (GitHub - analogdevicesinc/linux: Mirror of Linus Torvald's Kernel Tree )

kernel branch: xcomm_zynq

 

and use config :zynq_xcomm_adv7511_defconfig    

devicetree : zynq-zed-adv7511.dtb

rootfs:  linaro-precise-ubuntu-desktop-20121124-560.tar.gz

 

HDMI works well,but no sound . as the picture show , I cant find the sound device!

============================================================================================

 

U-Boot 2017.01-dirty (Aug 23 2017 - 10:08:53 -0700)

Model: Zynq Zed Development Board
Board: Xilinx Zynq
DRAM: ECC disabled 512 MiB
MMC: sdhci@e0100000: 0 (SD)
SF: Detected s25fl256s_64k with page size 256 Bytes, erase size 64 KiB, total 64 MiB
*** Warning - bad CRC, using default environment

In: serial@e0001000
Out: serial@e0001000
Err: serial@e0001000
Model: Zynq Zed Development Board
Board: Xilinx Zynq
Net: ZYNQ GEM: e000b000, phyaddr 0, interface rgmii-id
eth0: ethernet@e000b000
Hit any key to stop autoboot: 0
Device: sdhci@e0100000
Manufacturer ID: 28
OEM: 4245
Name: 2WCGO
Tran Speed: 50000000
Rd Block Len: 512
SD version 3.0
High Capacity: Yes
Capacity: 14.9 GiB
Bus Width: 4-bit
Erase Group Size: 512 Bytes
reading uEnv.txt
** Unable to read file uEnv.txt **
Copying Linux from SD to RAM...
reading uImage
4019528 bytes read in 347 ms (11 MiB/s)
reading devicetree.dtb
13522 bytes read in 16 ms (825.2 KiB/s)
## Booting kernel from Legacy Image at 02080000 ...
Image Name: Linux-4.6.0-gea50490
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 4019464 Bytes = 3.8 MiB
Load Address: 00008000
Entry Point: 00008000
Verifying Checksum ... OK
## Flattened Device Tree blob at 02000000
Booting using the fdt blob at 0x2000000
Loading Kernel Image ... OK
Loading Device Tree to 1eb1c000, end 1eb224d1 ... OK

Starting kernel ...

Uncompressing Linux... done, booting the kernel.
Booting Linux on physical CPU 0x0
Linux version 4.6.0-gea50490 (root@ubuntu) (gcc version 4.6.1 (Sourcery CodeBench Lite 2011.09-50) ) #1 SMP PREEMPT Wed Aug 23 09:32:44 PDT 2017
CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine model: Xilinx Zynq ZED
bootconsole [earlycon0] enabled
cma: Reserved 128 MiB at 0x16800000
Memory policy: Data cache writealloc
percpu: Embedded 12 pages/cpu @dfb92000 s19456 r8192 d21504 u49152
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048
Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlyprintk rootfstype=ext4 rootwait
PID hash table entries: 2048 (order: 1, 8192 bytes)
Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
Memory: 380028K/524288K available (5100K kernel code, 263K rwdata, 2460K rodata, 252K init, 139K bss, 13188K reserved, 131072K cma-reserved, 0K highmem)
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xe0800000 - 0xff800000 ( 496 MB)
lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.text : 0xc0008000 - 0xc076a33c (7561 kB)
.init : 0xc076b000 - 0xc07aa000 ( 252 kB)
.data : 0xc07aa000 - 0xc07ebe20 ( 264 kB)
.bss : 0xc07ebe20 - 0xc080ecb0 ( 140 kB)
Preemptible hierarchical RCU implementation.
Build-time adjustment of leaf fanout to 32.
RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2.
RCU: Adjusting geometry for rcu_fanout_leaf=32, nr_cpu_ids=2
NR_IRQS:16 nr_irqs:16 16
efuse mapped to e0800000
slcr mapped to e0802000
L2C: platform modifies aux control register: 0x72360000 -> 0x72760000
L2C: DT/platform modifies aux control register: 0x72360000 -> 0x72760000
L2C-310 erratum 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 1 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 8 ways, 512 kB
L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76760001
zynq_clock_init: clkc starts at e0802100
Zynq clock init
sched_clock: 64 bits at 333MHz, resolution 3ns, wraps every 4398046511103ns
clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0x4ce07af025, max_idle_ns: 440795209040 ns
Switching to timer-based delay loop, resolution 3ns
clocksource: ttc_clocksource: mask: 0xffff max_cycles: 0xffff, max_idle_ns: 537538477 ns
timer #0 at e080a000, irq=17
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 666.66 BogoMIPS (lpj=3333333)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
CPU: Testing write buffer coherency: ok
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x82c0 - 0x8318
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
Brought up 2 CPUs
SMP: Total of 2 processors activated (1333.33 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
devtmpfs: initialized
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor ladder
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
zynq-ocm f800c000.ocmc: ZYNQ OCM pool: 256 KiB @ 0xe0880000
zynq-pinctrl 700.pinctrl: zynq pinctrl initialized
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
media: Linux media interface: v0.10
Linux video capture interface: v2.00
EDAC MC: Ver: 3.0.0
Advanced Linux Sound Architecture Driver Initialized.
clocksource: Switched to clocksource arm_global_timer
NET: Registered protocol family 2
TCP established hash table entries: 4096 (order: 2, 16384 bytes)
TCP bind hash table entries: 4096 (order: 3, 32768 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
UDP hash table entries: 256 (order: 1, 8192 bytes)
UDP-Lite hash table entries: 256 (order: 1, 8192 bytes)
NET: Registered protocol family 1
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
futex hash table entries: 512 (order: 3, 32768 bytes)
workingset: timestamp_bits=28 max_order=17 bucket_order=0
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
dma-pl330 f8003000.dmac: Loaded driver for PL330 DMAC-241330
dma-pl330 f8003000.dmac: DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16
xilinx-vdma 43000000.axivdma: missing xlnx,flush-fsync property
xilinx-vdma 43000000.axivdma: missing xlnx,addrwidth property
xilinx-vdma 43000000.axivdma: Xilinx AXI VDMA Engine Driver Probed!!
e0001000.serial: ttyPS0 at MMIO 0xe0001000 (irq = 143, base_baud = 3125000) is a xuartps
?console [ttyPS0] enabled
console [ttyPS0] enabled
bootconsole [earlycon0] disabled
bootconsole [earlycon0] disabled
xdevcfg f8007000.devcfg: ioremap 0xf8007000 to e081c000
[drm] Initialized drm 1.1.0 20060810
brd: module loaded
loop: module loaded
m25p80 spi32766.0: found s25fl256s1, expected n25q128a11
m25p80 spi32766.0: s25fl256s1 (32768 Kbytes)
5 ofpart partitions found on MTD device spi32766.0
Creating 5 MTD partitions on "spi32766.0":
0x000000000000-0x000000500000 : "boot"
0x000000500000-0x000000520000 : "bootenv"
0x000000520000-0x000000540000 : "config"
0x000000540000-0x000000fc0000 : "image"
0x000000fc0000-0x000002000000 : "spare"
libphy: XEMACPS mii bus: probed
xemacps e000b000.eth: pdev->id -1, baseaddr 0xe000b000, irq 163
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
usbcore: registered new interface driver usb-storage
usbcore: registered new interface driver usbserial
usbcore: registered new interface driver usbserial_generic
usbserial: USB Serial support registered for generic
usbcore: registered new interface driver ftdi_sio
usbserial: USB Serial support registered for FTDI USB Serial Device
e0002000.usb supply vbus not found, using dummy regulator
ULPI transceiver vendor/product ID 0x0451/0x1507
Found TI TUSB1210 ULPI transceiver.
ULPI integrity check: passed.
ci_hdrc ci_hdrc.0: EHCI Host Controller
ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
mousedev: PS/2 mouse device common for all mice
i2c /dev entries driver
usbcore: registered new interface driver uvcvideo
USB Video Class driver (1.1.1)
gspca_main: v2.14.0 registered
Xilinx Zynq CpuIdle Driver started
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
mmc0: Invalid maximum block size, assuming 512 bytes
mmc0: SDHCI controller on e0100000.sdhci [e0100000.sdhci] using ADMA
ledtrig-cpu: registered to indicate activity on CPUs
hidraw: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
NET: Registered protocol family 17
mmc0: new high speed SDHC card at address 59b4
Registering SWP/SWPB emulation handler
mmcblk0: mmc0:59b4 2WCGO 14.9 GiB
mmcblk0: p1 p2
usb 1-1: new high-speed USB device number 2 using ci_hdrc
Console: switching to colour frame buffer device 240x75
axi-hdmi 70e00000.axi_hdmi: fb0: frame buffer device
[drm] Initialized axi_hdmi_drm 1.0.0 20120930 on minor 0
asoc-simple-card fpga-axi@0:adv7511_hdmi_snd: adv7511 <-> 75c00000.axi-spdif-tx mapping ok
asoc-simple-card fpga-axi@0:zed_sound: adau-hifi <-> 77600000.axi-i2s mapping ok
hctosys: unable to open rtc device (rtc0)
ALSA device list:
#0: HDMI monitor
#1: ZED ADAU1761
hub 1-1:1.0: USB hub found
hub 1-1:1.0: 4 ports detected
usb 1-1.4: new full-speed USB device number 3 using ci_hdrc
input: Razer Razer Abyssus as /devices/soc0/amba/e0002000.usb/ci_hdrc.0/usb1/1-1/1-1.4/1-1.4:1.0/0003:1532:0042.0001/input/input0
hid-generic 0003:1532:0042.0001: input,hidraw0: USB HID v1.11 Mouse [Razer Razer Abyssus] on usb-ci_hdrc.0-1.4/input0
EXT4-fs (mmcblk0p2): recovery complete
EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
VFS: Mounted root (ext4 filesystem) on device 179:2.
devtmpfs: mounted
Freeing unused kernel memory: 252K (c076b000 - c07aa000)
This architecture does not have kernel memory protection.
?+ ureadahead main process (858) terminated with status 5ble
xilinx-vdma 43000000.axivdma: Channel df519410 has errors 90, cdr 0 tdr 0

Login timed out after 60 seconds.

Last login: Thu Jan 1 00:00:18 UTC 1970 on tty1
cat: /var/lib/update-notifier/fsck-at-reboot: No such file or directory
run-parts: /etc/update-motd.d/98-fsck-at-reboot exited with return code 1
Welcome to Linaro 12.11 (GNU/Linux 4.6.0-gea50490 armv7l)

* Documentation: https://wiki.linaro.org/

0 packages can be updated.
0 updates are security updates.


The programs included with the Linaro system are free software;
the exact distribution terms for each program are described in the
individual files in /usr/share/doc/*/copyright.

Linaro comes with ABSOLUTELY NO WARRANTY, to the extent permitted by
applicable law.

root@linaro-ubuntu-desktop:~# speech-dispatcher disabled; edit /etc/default/speech-dispatcher
saned disabled; edit /etc/default/saned

root@linaro-ubuntu-desktop:~#
root@linaro-ubuntu-desktop:~#
root@linaro-ubuntu-desktop:~#

 

 

============================================================================================

 

I try to use img (29 June 2017 release (2016_R2))  (Zynq & Altera SoC Quick Start Guide [Analog Devices Wiki] )

everythings goes well. 

can you help me?

 

Outcomes