AnsweredAssumed Answered

关于双绞线传输模拟信号方案的请教

Question asked by ciompqf on May 19, 2017

各位大神,请教一个关于模拟信号传输的问题,我现在有一个thorlabs的光电探测器模块,它输出信号带宽为50MHz,在我实际系统中最大信号幅值不超过300mV,由于这个模块的输出接口是单端模拟信号,阻抗是50欧姆的,因此要求采用同轴线缆传输。

现在我想用屏蔽双绞线进行输出,传输距离是2米,然后接到一个模拟信号采集卡(单端信号采集),为了进行阻抗匹配和提高驱动能力,我打算采用ADA4940将探测器的单端信号转成差分并由双绞线传输2米,不过现在的问题是在接收端还必须将这个差分信号转成单端信号才能送至采集卡,而一般的仪表放大器带宽又无法满足要求,请问有没有方案啊,

Outcomes