AnsweredAssumed Answered

AD9361 LVDS thresholds

Question asked by MilanZ on Nov 25, 2016
Latest reply on Nov 29, 2016 by MilanZ

Hello,

AD9361 datasheet, rev. E, page 3 (as per footnote), section Specification reads as follows:

Electrical characteristics at VDD_GPO = 3.3 V, VDD_INTERFACE = 1.8 V, and all other VDDx pins = 1.3 V, TA = 25°C, unless otherwise noted.

 

May I ask you to clarify whether LVDS voltage thresholds specified on page 5, section DIGITAL SPECIFICATIONS (LVDS) are valid for VDD_INTERFACE = 1.8 V only, VDD_INTERFACE = 2.5 V only or both?

 

Many thanks,

Milan

 

 

Outcomes