AnsweredAssumed Answered

[Ask] Dolby/DTS Question for Soundbar

Question asked by kris.huang@avnet.com on Mar 22, 2016
Latest reply on Apr 1, 2016 by Jithul_Janardhanan

Sir,

 

I had studied ADSP-21477/8/9 for Soundbar applications.

 

There are two plans for end product.

1. Dolby 5.1 decoder+ EQ and Active Crossover- Active crossovers, Crossover points tentatively at 100 Hz, 300 Hz, 2 kHz.

2. Dolby 5.1 + DTS5.1 decoder + EQ and Active Crossover- Active crossovers, Crossover points tentatively at 100 Hz, 300 Hz, 2 kHz.

 

I check ADSP-2147x datasheet and Dolby/DTS software modules but I’m not sure ADSP-21478/9 has enough resource.

Could you help recommend which SHARC processor has enough resources and MIPS to run.



SHARC software modules,

SHARC Software Modules | Design Center | Analog Devices


Thanks,

Kris

Outcomes