AnsweredAssumed Answered

ADV8003KBCZ-8B or ADV8003KBCZ-7B what is valid 8B or 7B ?

Question asked by FreddyS on Nov 1, 2015
Latest reply on Nov 1, 2015 by DaveD

Dear Supporter

In the data sheet we can see ADV8003KBCZ-8B and ADV8003KBCZ-7B as listed in the table below.

But in the website,  in the product page

http://www.analog.com/en/products/audio-video/analoghdmidvi-interfaces/analog-hdmidvi-display-interfaces/adv8003.html#pr…

we can see only the 7x part and not the 8x parts. Pls advise what is relevant?

Thanks

 

 

Table 1. Features Sets of the ADV8003 Family ICs

 

Part Number

Maximum Data Rate

Maximum Video Format

HDMI TX Outputs

Analog Outputs

Rovi Output

VSP

OSD

TTL Out

ADV8003KBCZ-81

3 Gbps

4k × 2k at 30 Hz (8-bit)

2

Six 12-bit DACs

Yes

Yes

Yes

Yes

ADV8003KBCZ-8B

3 Gbps

4k × 2k at 30 Hz (8-bit)

1

No

No

Yes

Yes

No

ADV8003KBCZ-8C

3 Gbps

4k × 2k at 30 Hz (8-bit)

2

No

No

Yes

Yes

No

ADV8003KBCZ-71

  1. 2.25 Gbps

UXGA (162 MHz)

2

Six 12-bit DACs

Yes

Yes

Yes

Yes

ADV8003KBCZ-7B

  1. 2.25 Gbps

UXGA (162 MHz)

1

No

No

Yes

Yes

No

ADV8003KBCZ-7C

  1. 2.25 Gbps

UXGA (162 MHz)

2

No

No

Yes

Yes

No

ADV8003KBCZ-7T

  1. 2.25 Gbps

UXGA (162 MHz)

0

No

No

Yes

Yes

Yes

 

 

 

Outcomes