AnsweredAssumed Answered

ADV7513 I2S and HDMI interface

Question asked by VicZ Employee on Oct 4, 2015
Latest reply on Nov 3, 2015 by mattp

Hello ADV7513 team.

 

An application integrating  ADV7513 HDMI Tx with an STMicro SoC, requires support the following audio formats on HDMI, send to the ADV7513 on the I2S lines:

   *   PCM, up to 8 channels

  *   Dolby Digital AC3 bitstream

  *   Dolby Digital Plus bitstream

  *   DTS bitstream

  *   Dolby TrueHD bitstream (including Dolby Atmos), high bit-rate audio, up to 18 Mbps

  *   DTS-HD bitstream (including DTS-X), high bit-rate audio, up to 26 Mbps

 

Here are the questions:

  1. Can the AES3 mode be used to carry all of these formats over the I2S lines (MCLK, LRCLK, SCLK, DATA[0-3])?
  2. We know we can set the channel status information using registers – is the block start bit required?
  3. Are the high bit-rate streams (e.g. Dolby TrueHD) and the low bit-rate streams (e.g. Dolby AC3) sent to the Tx using the same AES3 mode and formatting?

VicZ

Outcomes