KenK

nanoDAC+ family

Discussion created by KenK on Mar 31, 2015

SPI INTERFACE

AD5681R: Tiny 12-Bit SPI nanoDAC+, with ±1 LSB INL and 2 ppm/°C Reference

AD5682R: Tiny 14-Bit SPI nanoDAC+, with ±2 LSB INL and 2 ppm/°C Reference

AD5683: Tiny 16-Bit SPI nanoDAC+, with ±2 (16-Bit) LSB INL

AD5683R: Tiny 16-Bit SPI nanoDAC+, with ±2 (16-Bit) LSB INL and 2 ppm/°C Reference

AD5684: Quad, 12-Bit nanoDAC+™ with SPI Interface

AD5684R: Quad, 12-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and SPI Interface

AD5685R: Quad, 14-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and SPI Interface

AD5686: Quad, 16-Bit nanoDAC+™ with SPI Interface

AD5686R: Quad, 16-Bit nanoDAC+™ with 2 ppm/°C On-Chip Reference and SPI Interface

AD5687: Dual, 12-Bit nanoDAC+™ with SPI Interface

AD5687R: Dual, 12-Bit nanoDAC+™ with 2 ppm/°C On-Chip Reference and SPI Interface

AD5672R: Octal, 12-Bit nanoDAC+ with 2 ppm/°C Reference, SPI Interface

AD5676: Octal, 16-Bit nanoDAC+ with SPI Interface

AD5676R: Octal, 16-Bit nanoDAC+ with 2 ppm/°C Reference, SPI Interface

 

I2C INTERFACE

AD5691R: Tiny 12-Bit I2C nanoDAC+, with ±1 LSB INL and 2 ppm/°C Reference

AD5692R: Tiny 14-Bit I2C nanoDAC+, with ±4 LSB INL and 5 ppm/°C Reference

AD5693: Tiny 16-Bit I2C nanoDAC+, with ±2 (16-Bit) LSB INL

AD5693R: Tiny 16-Bit I2C nanoDAC+, with ±2 (16-Bit) LSB INL and 2 ppm/°C Reference

AD5694: Quad, 12-Bit nanoDAC+™ with I2C Interface

AD5694R: Quad, 12-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and I2C Interface

AD5695R: Quad, 14-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and I2C Interface

AD5696: Quad, 16-Bit nanoDAC+™ with I2C Interface

AD5696R: Quad, 16-Bit nanoDAC+ with 2 ppm/°C On-Chip Reference and I2C Interface

AD5697R: Dual 12-Bit nanoDAC+™ with 2 ppm/°C Reference, I2C Interface

AD5671R: Octal, 12-Bit nanoDAC+ with 2 ppm/°C Reference, I2 Interface

AD5675: Octal, 16-Bit nanoDAC+ with I2C Interface

AD5675R: Octal, 16-Bit nanoDAC+ with 2 ppm/°C Reference, I2 Interface

Outcomes