AnsweredAssumed Answered

ADV7612 and ADV7513

Question asked by Pankaj_Dhule on Feb 4, 2015
Latest reply on Feb 9, 2015 by GuenterL

Hello All,

 

We are planning to use ADV7612 and ADV7513 in one of our project for HD transmit and receive.

 

Usage Scenario:

 

HD Transmitter ADV7513:

Input to ADV7513 is  parallel port data from camera (16 bit data & 4 control signals HSYNC, VSYNC. PIXCLK, DATEN).

 

Output of ADV7513 is connected to the input of HD receiver ADV7612 (through connectors).

 

HD Receiver ADV7612:

Output of ADV7612 is connected to the parallel port (16 bit data & 4 control signals HSYNC, VSYNC. PIXCLK, DATEN) input of iMX6.

 

Queries:

  1. Can we connect 20 bit (16 bit data & 4 control signals HSYNC, VSYNC. PIXCLK, DATEN) signals from camera to ADV7513 (as ADV7513 is having 24bit data inputs)?
  2. Can we connect output of ADV7612 (24 data bits) to the parallel port of iMX6.
  3. Does ADV7612 and ADV7513 supports video data 1080p/60fps?

 

 

 

 

 

 

 

Outcomes