J3627

Crash when trying to change filter type

Discussion created by J3627 on Oct 31, 2014
Latest reply on Nov 3, 2014 by J3627

I try to click on the filter type button for the last filter on the right, and SigmaStudio 3.11 64-bit crashes:

 

2014-10-31 12_17_36-Analog Devices - SigmaStudio - [_X15D 1702 voicing 2014-09-11 final with 200 Hz .png

 

 

 

---------------------------

Application Exception

---------------------------

InvalidArgument=Value of '2' is not valid for 'SelectedIndex'.

 

Parameter name: SelectedIndex

 

Bond SelectedIndex Can't Update

From  DataSource Type.Data To  Control comboBox1 property SelectedIndex

with proposed value of type System.Int32

 

   at Analog.Data.UI.UIBinding.UpdateCtrl(Object sender, EventArgs e)

 

   at Analog.Data.UI.UIBinding.Bind(Object ctrl)

 

   at Analog.Data.UI.UIBinding.Bind()

 

   at Analog.Data.UI.UIBinding.QuickBond(Object ctrl, String property, Object dataSource, String dataMember, Boolean invertLogic)

 

   at Analog.Data.UIData.Bind(Object ctrl, String property, String dataSourceProperty, Boolean invertLogic, Object[] alarmValues)

 

   at Analog.Data.UIData.Bind(Object ctrl, String property)

 

   at ADICtrls.Equalizer.t_Click(Object sender, EventArgs e)

 

   at CustomADIControls.EQPlus.OnClicked(Object sender, EventArgs e)

 

   at System.Windows.Forms.Control.OnClick(EventArgs e)

 

   at System.Windows.Forms.Control.WmMouseUp(Message& m, MouseButtons button, Int32 clicks)

 

   at System.Windows.Forms.Control.WndProc(Message& m)

 

   at System.Windows.Forms.ScrollableControl.WndProc(Message& m)

 

   at System.Windows.Forms.ContainerControl.WndProc(Message& m)

 

   at System.Windows.Forms.UserControl.WndProc(Message& m)

 

   at System.Windows.Forms.Control.ControlNativeWindow.OnMessage(Message& m)

 

   at System.Windows.Forms.Control.ControlNativeWindow.WndProc(Message& m)

 

   at System.Windows.Forms.NativeWindow.Callback(IntPtr hWnd, Int32 msg, IntPtr wparam, IntPtr lparam)

---------------------------

Abort   Retry   Ignore  

---------------------------

Outcomes