AnsweredAssumed Answered

Caution statement in AD812ARZ-REEL7

Question asked by Prasath on Feb 26, 2014
Latest reply on Feb 26, 2014 by Prasath

Hello,

I found below Caution statement (given below) provided in the Datasheet of AD812ARZ-REEL7. Shall i consider it as tested value.

 

 

CAUTION

ESD (electrostatic discharge) sensitive device. Electrostatic charges as high as 4000 V readily

accumulate on the human body and test equipment and can discharge without detection.

Although the AD812 features proprietary ESD protection circuitry, permanent damage may

occur on devices subjected to high energy electrostatic discharges. Therefore, proper ESD

precautions are recommended to avoid performance degradation or loss of functionality.

WARNING!

ESD SENSITIVE DEVICE

Outcomes