rbrennan

ADF4158, ADF4159, ADF4169 software

Discussion created by rbrennan Employee on Jul 4, 2012
Latest reply on Apr 4, 2018 by fenghc

ADF4158, ADF4159, and ADF4169 software attached. Compatible with Windows XP, Vista, 7, 8 (32-bit and 64-bit).

 

Main Controls:

 

Ramping and shift-keying controls:

 

Post any problems/questions below.

  • v4.10.7: Allowed use of Fast Ramp when Single Full Triangle is enabled.
  • v4.10.6: Added ADF4169
  • v4.10.5: Fixed rounding error bug (possibly).
  • v4.10.4: Fixed rounding error bug.
  • v4.10.3: Fixed another bug in the Ramp Complete to Muxout control.
  • v4.10.2: Fixed a bug in the Ramp Complete to Muxout control.
  • v4.10.1: Improved Ramp Complete to Muxout control. When Muxout is set to Ramp Status, there is a warning is Ramp Complete is not turned on.
  • v4.10.0: Added Ramp Complete to Muxout control.
  • v4.9.4: Changed ADF4158 R1 DB3 to 0. Added ADF4158 negative bleed control.
  • v4.9.3: Very minor change - tidying layout/format.
  • v4.9.2:
    Reset CLK2 minimum to 2. Now, CLK1 = CLK2 = 1 triggers a warning.
  • v4.9.1:
    Added warning for Single Full Triangle.

    Set Down Ramp CLK2 minimum to 2.
  • v4.9.0:
    LDP and LOL are now default to 1 for more robust lock detect operation.
    Warnings significantly improved.

Outcomes