AnsweredAssumed Answered

Core Clock (CCLK) Requirements For ADSP-BF592KCPZ-2 ?

Question asked by dancingelephant on Jun 8, 2012

P16 of datasheet:

Table 8. Core Clock (CCLK) Requirements

 

                                                                                Min VDDINT     Nom VDDINT   Max CCLK

Core Clock Frequency (All Models)                                 1.33 V           1.400 V           400 MHz

Core Clock Frequency (Industrial/Commercial Models)      1.16 V           1.225 V           300 MHz

Core Clock Frequency (Industrial/Commercial Models)      1.10 V           1.150 V           250 MHz

 

this looks not for the ADSP-BF592KCPZ-2

What‘s the Requirements For ADSP-BF592KCPZ-2 ?

or, is there datasheet specifically for the ADSP-BF592KCPZ-2 ?

Outcomes